This website uses cookies to simplify its use for you. By using it, you declare your consent that we may place cookies. OK

  • Spelsberg – that means 111 years of experience in electrical installation. Today's product innovations benefit from our outstanding expertise in the development and production.
    ELECTRICAL INSTALLATION

    Space for
    experience

    Spelsberg – that means 111 years of experience in electrical installation. Today's product innovations benefit from our outstanding expertise in the development and production.

    Read more
Overview

Electrical installation for professionals

Read more

Products

100 years of experience in electrical installation.

View our products

Electrical installation by professionals for professionals

Spelsberg – that means 100 years of experience in electrical installation. Today's product innovations benefit, for example, from our outstanding expertise in the development and production of junction boxes and small distributors.

Because Spelsberg knows precisely what is important in practise. Electricians want reliable material that guarantees durability and safety. Halogen-free materials and reliable protection from dust and moisture (IP) are just two of the criteria that demonstrate the high quality of Spelsberg products. As time becomes an ever more precious commodity, sophisticated and flexible installation solutions are needed. Spelsberg develops precisely such systems in close co-operation with the users, resulting in convincing products such as the practical distributors of the GTi system, which can be flexibly expanded at any time, or the rugged junction boxes from the Abox/Abox-i range. There are plenty of examples.

Another advantage for electricians is the high penetration of Spelsberg products. They are available in almost all electrical wholesale outlets in Germany.

Wholesale throughout Germany

Are you looking for an electrical wholesaler near you where you can find electrical installation products from Spelsberg? It's simple: Use our postal code search and with one click you will see the addresses in your area.

To the wholesaler search

Safe connection at Berlin's central train station

Abox enclosures are used in Berlin's central train station to identify safety lighting circuits.

Case Studies Electrical Installation

Versatile solutions

Safety at Berlin's central train station

Berlin's central train station is the largest and most modern rail hub in Europe. Thousands of people arrive, depart or change trains here every day or visit the many shops in the building.

A high-quality electrical installation is needed in order for processes in the station, which was built in 2006, to run smoothly and reliably. That's why Abox and WK junction boxes from Spelsberg are used in the imposing glass building. The Abox range is distinguished by its high-mounted terminal, which makes it possible to wire the junction boxes especially quickly and clearly. In Berlin's central station, Abox enclosures are used to identify circuits for safety lighting. They were installed on a cable tray system.

In all weathers

At Europe's fifth largest airport, Schiphol in Amsterdam, the electrical installation has to work in all weathers. Flight operations have to be maintained for as long as possible, even in poor weather conditions. The junction boxes from Spelsberg provide reliable protection for the outdoor electrical installation.

Whether aircraft can take off or land safely is highly dependent on external influences. And an outdoor electrical installation must not be compromised by wind and weather. That's why Abox-i boxes from Spelsberg were installed at Schiphol Airport – wherever resistance to moisture is crucial. The boxes, with a protection rating up to IP 65, are not only UV- and weather-resistant, they are also flame-resistant, impact-resistant and shatterproof. This you can rely on.

On the high seas

On board the Sirius 35 DS yacht, rugged distributors and junction boxes provide for a reliable power supply.

The white sails of the Sirius 35 DS can be seen for miles around as it elegantly glides through the water. Inside and out, the compact yacht offers everything a sailor's heart could desire, because it can be designed individually by every owner. Even during the development stage, the boat builders at the Sirius shipyard in Plön are inspired by the ideas and experiences of their customers. The result is a versatile eleven-meter yacht with effective space utilisation and flexible design options. It's no surprise that distributors and junction boxes from Spelsberg are used in the custom-fitted boats from the Plön works.

The electrical installation products from Spelsberg adjust to conditions perfectly and can be effortlessly accommodated in the compact hull of the yacht. They are mostly housed in the mini-workshop below the saloon. Owners can access all of the boat's electronics while seated. Using a workbench with a small vice, they can even make minor repairs.
The small distributors of the AKi range from Spelsberg are housed in the small cabin.  The AKi labelled for shore power distributes external electrical power received at a landing stage. The inverter connection next to it distributes the current from the on-board battery. So sailors can always count on a reliable power supply, in port and at sea.

Their compact design and high flexibility were not the only factors in favour of using the Abox-i junction boxes and the small distributors from the AKi range; their industrial-quality ruggedness was a factor as well. The distributors and junction boxes from Spelsberg, which were designed specifically for use in harsh conditions, are characterised by top material properties, certified safety, and optimum functionality and durability under extreme conditions. Glass fibre reinforced polycarbonate ensures the higher durability, so the distributors and junction boxes can reliably keep moisture, cold, heat, UV radiation, oils and fats, as well as shocks or impacts, away from the sensitive electronics inside – even in the rough seas off Sweden, Norway or Denmark.

AK 42
Small-scale distributors customizable
AK 42

315 x 600 x 155 mm
Article number: 73344201

Screwless PE/N terminal rail, each with 6 screw-type clamping units 2.5 - 16 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm²

Small-scale distributors - Industrial Quality -, 3-row, 42 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate water, elastic entries on top, masking and labelling strips, additional double-membrane seals and other accessories

AK 28
Small-scale distributors customizable
AK 28

315 x 450 x 155 mm
Article number: 73342801

Screwless PE/N terminal rail, each with 6 screw-type clamping units 2.5 - 16 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm²

Small-scale distributors - Industrial Quality -, 2-row, 28 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate water, elastic entries on top, masking and labelling strips, additional double-membrane seals and other accessories

AK 14
Small-scale distributors customizable
AK 14

315 x 300 x 155 mm
Article number: 73341401

screwless PE/N terminal rails each with 3 screwable clamping points, Clamping units 2.5 - 16 mm², 14 screwless type clamping units 1.5 - 4 mm²

Small-scale distributors - Industrial Quality -, 1-row, 14 distribution units, integrated ventilation elements to reduce the formation of condensate water, elastic entries on top, masking and labelling strips, additional double-membrane seals and other accessories

AK 56
Small-scale distributors customizable
AK 56

315 x 750 x 155 mm
Article number: 73345601

Small-scale distributors - Industrial Quality -, 4-row, 56 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate water, screwless PE/N terminal rails each with 6 screwable clamping points, 2.5 - 16 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm², elastic entries on top, masking and labelling strips, additional double membrane seals and further accessories

AK-F 28
Small-scale distributors customizable
AK-F 28

315 x 450 x 155 mm
Article number: 73352801

Screwless PE/N terminal rail, each with 6 screw-type clamping units 2.5 - 16 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm²

Small-scale distributors - Industrial Quality -, Flange type, with open front sides, for the use with various flanges, for the combination of several AK-F distributors via combination flange, 2-row, 28 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate water, masking and labelling strips, additional double-membrane seals and other accessories, flange and flange set must be purchased separately

AK-F 14
Small-scale distributors customizable
AK-F 14

315 x 300 x 155 mm
Article number: 73351401

Screwless PE/N terminal rail, each with 3 screw-type clamping units 2.5 - 16 mm², 14 screwless type clamping units 1.5 - 4 mm²

Small-scale distributors - Industrial Quality -, Flange type, with open front sides, for the use with various flanges, for the combination of several AK-F distributors via combination flange, 1-row, 14 distribution units, integrated ventilation elements to reduce the formation of condensate water, masking and labelling strips, additional double-membrane seals and other accessories, flange and flange set must be purchased separately

AK-F 42
Small-scale distributors customizable
AK-F 42

315 x 600 x 155 mm
Article number: 73354201

Screwless PE/N terminal rail, each with 6 screw-type clamping units 2.5 - 16 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm²

Small-scale distributors - Industrial Quality -, Flange type, with open front sides, for the use with various flanges, for the combination of several AK-F distributors via combination flange, 3-row, 42 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate water, masking and labelling strips, additional double-membrane seals and other accessories, flange and flange set must be purchased separately

AK-F 56
Small-scale distributors customizable
AK-F 56

315 x 750 x 155 mm
Article number: 73355601

Small-scale distributors - Industrial Quality -, Flange type, with open front sides, for the use with various flanges, for the combination of several AK-F distributors via combination flange, 4-row, 56 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate water, screwless PE/N terminal rails each with 6 screwable clamping points, 2.5 - 16 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm², masking and labelling strips, additional double-membrane seals and other accessories, flange and flange set must be purchased separately

AK 28 Plus
Small-scale distributors customizable
AK 28 Plus

315 x 600 x 155 mm
Article number: 73362801

with additional connection space, with 35 mm standard rails, without PE/N terminal rails

Distribution board - Industrial Quality - 2-row, 28 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate water, elastic entries on top, masking and labelling strips, additional double-membrane seals and other accessories

AK 14 Plus
Small-scale distributors customizable
AK 14 Plus

315 x 450 x 155 mm
Article number: 73361401

with additional connection space, with 35 mm standard rails, without PE/N terminal rails

Distribution board - Industrial Quality - 1-row, 14 distribution units, integrated ventilation elements to reduce the formation of condensate water, elastic entries on top, masking and labelling strips, additional double-membrane seals and other accessories

AK-F 42 Plus
Small-scale distributors customizable
AK-F 42 Plus

315 x 750 x 155 mm
Article number: 73374201

with additional connection space, with 35 mm standard rails, without PE/N terminal rails

Small-scale distributors - Industrial Quality -, Flange type, with open front sides, for the use with various flanges, for the combination of several AK-F distributors via combination flange, 3-row, 42 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate water, masking and labelling strips, additional double-membrane seals and other accessories, flange and flange set must be purchased separately

AK-F 28 Plus
Small-scale distributors customizable
AK-F 28 Plus

315 x 600 x 155 mm
Article number: 73372801

with additional connection space, with 35 mm standard rails, without PE/N terminal rails

Small-scale distributors - Industrial Quality -, Flange type, with open front sides, for the use with various flanges, for the combination of several AK-F distributors via combination flange, 2-row, 28 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate water, masking and labelling strips, additional double-membrane seals and other accessories, flange and flange set must be purchased separately

AK-F 14 Plus
Small-scale distributors customizable
AK-F 14 Plus

315 x 450 x 155 mm
Article number: 73371401

with additional connection space, with 35 mm standard rails, without PE/N terminal rails

Small-scale distributors - Industrial Quality -, Flange type, with open front sides, for the use with various flanges, for the combination of several AK-F distributors via combination flange, 1-row, 14 distribution units, integrated ventilation elements to reduce the formation of condensate water, masking and labelling strips, additional double-membrane seals and other accessories, flange and flange set must be purchased separately

AK 42 Plus
Small-scale distributors customizable
AK 42 Plus

315 x 750 x 155 mm
Article number: 73364201

with additional connection space, with 35 mm standard rails, without PE/N terminal rails

Small-scale distributors - Industrial Quality -, 3-row, 42 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate water, elastic entries on top, masking and labelling strips, additional double-membrane seals and other accessories

Abox 040 SB-L
Junction box customizable
Abox 040 SB-L

93 x 93 x 55 mm
Article number: 80470701

Red cover, without terminals, for identifying circuits for safety lighting

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm

Abox 040-4,0²/w
Junction box customizable
Abox 040-4,0²/w

93 x 93 x 55 mm
Article number: 80410701

White, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 3 x 4²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm

Abox 040-L/w
Junction box customizable
Abox 040-L/w

93 x 93 x 55 mm
Article number: 80460701

white, without terminal

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm

Abox 040-4,0²
Junction box customizable
Abox 040-4,0²

93 x 93 x 55 mm
Article number: 80440701

Grey, screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 3 x 4²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm

Abox 040-L
Junction box customizable
Abox 040-L

93 x 93 x 55 mm
Article number: 80490701

Grey, without terminal

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm

Abox 060 SB-L
Junction box customizable
Abox 060 SB-L

110 x 110 x 67 mm
Article number: 80670701

Red cover, without terminals, for identifying circuits for safety lighting

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M25, seal range 9 - 18.5 mm

Abox 060-6²
Junction box customizable
Abox 060-6²

110 x 110 x 67 mm
Article number: 80640701

Grey, with high-set screw terminal, 5-pole - 6 mm² (4 x 2.5² / 4 x 4² / 3 x 6²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M25, seal range 9 - 18.5 mm

Abox 100-10²
Junction box customizable
Abox 100-10²

140 x 140 x 79 mm
Article number: 81041001

Grey, with high-set screw terminal, 5-pole - 10 mm² (4 x 4² / 4 x 6² / 4 x 10²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M32, seal range 13 - 23 mm

Abox 060-L
Junction box customizable
Abox 060-L

110 x 110 x 67 mm
Article number: 80690701

Grey, without terminal

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M25, seal range 9 - 18.5 mm

Abox 100-L
Junction box customizable
Abox 100-L

140 x 140 x 79 mm
Article number: 81091001

Grey, without terminal

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M32, seal range 13 - 23 mm

Abox 350-35²
Junction box customizable
Abox 350-35²

250 x 250 x 115 mm
Article number: 83541001

Grey, with high-set screw terminal, 5-pole - 35 mm² (4 x 10² / 4 x 16² / 4 x 25² / 4 x 35²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M40, seal range 17 - 30 mm, with sealing kit

Product finder Don't search, immediately find