This website uses cookies to simplify its use for you. By using it, you declare your consent that we may place cookies. OK

  • Modern architecture places strict demands on the reliability of electrical systems in case of fire. Spelsberg's products for maintaining electrical function play a significant role during a fire.
    MAINTAINED ELECTRICAL FUNCTION IN CASE OF FIRE

    Space for
    security

    Modern architecture places strict demands on the reliability of electrical systems in case of fire. Spelsberg's products for maintaining electrical function play a significant role during a fire.

    Read more
Overview

Maintaining electrical function with Spelsberg.

Read more

Products

Security is for utmost priority

View our products

Spelsberg: solutions for maintaining electrical function

Modern architecture places strict demands on the reliability of electrical systems. That is especially true in case of fire. Spelsberg's products for maintaining electrical function play a significant role in this regard by ensuring that important safety systems remain available during a fire.

Maintained function of the electrical systems is assured if no short-circuit occurs during a fire and if the current flow in important safety systems is not interrupted. This means the power supply to the escape and rescue routes is maintained in the event of external exposure to fire. Maintaining electrical function is crucial at all locations where large numbers of people tend to circulate, such as schools, hospitals, government agencies, industrial plants or shopping centres.  
Since the risk of fire can never be excluded fully in spite of the most stringent safety precautions, the requirements in terms of material and installation can never be high enough. The Spelsberg portfolio offers planners, operators and installers optimum quality when it comes to the vital issue of maintaining functionality. Cable junction boxes, connection boxes and small distributors from Spelsberg are an integral part of the safety concept of buildings around the globe. They protect the sensitive electronics against fire, heat, smoke and moisture. Tested, proven, reliable.

Fire protection for the Allianz Arena

The award-winning fire protection plan for the Allianz Arena in Munich also includes the highly effective products from Spelsberg's WKE portfolio.

Case studies Maintained Function

Fire protection in practice

Safe solution for Line 55

The Berlin underground line 55 runs on the section between the Brandenburg Gate and the central train station. Around the clock, 365 days a year. The Berlin Verkehrsbetriebe (BVG) (Berlin transport companies) place stringent demands on the electrical technology in the tunnel installations. It must be able to ensure the functionality of vital equipment even in the event of a fire.

In such a demanding environment, Spelsberg fireproof junction boxes with integrated fuses protect the electrical wiring systems. They maintain operation of the lighting and evacuation equipment for at least 30 minutes in the event of fire.
The WKE 300 BVG and WKE 400 BVG junction boxes with protection class II and protection rating IP66 developed specially for the Berlin Verkehrsbetriebe are made from an especially rugged, halogen-free and self-extinguishing duroplastic. A safe and reliable solution wherever fire protection, high impact resistance and reliable dust- and waterproofing are required.

Fire protection for the Allianz Arena

The Allianz Arena in Munich can accommodate almost 70,000 people. Energy and data distribution is handled in Europe's most modern stadium by some four million metres of cable.

All switchgear cabinets together add up to a length of some 750 metres. The Allianz Arena is also outstanding when it comes to safety: While it was still under construction, it was awarded the "Deutscher Brandschutzpreis" (German Fire Protection Prize) for its fire protection plan.
The WKE 2 to WKE 5 fireproof junction boxes from Spelsberg are an integral part of this exemplary project. They offer true maintained function in the E30 to E90 classes. The halogen-free duroplastic housing poses no risk of short-circuits. And yet another plus for installers: Flexible cable entries let you decide on-site which membrane must be opened. A high-performance complete portfolio for practically every application.

Shopping Center safety

To ensure the fire safety of the wiring systems in the Limbecker Platz shopping centre in Essen, the rugged WKE housing series from Spelsberg was used.

"In an emergency, a fireproofed electrical installation ensures that vital electrical systems such as emergency lighting, ventilation systems, elevators, and rescue and firefighting equipment remain available and function reliably", says Thomas Decker, general manager of Elektro Decker GmbH, the electrical contractor. "This is an obligation we have to our customers, to always deliver reliable electrical services.  For a major project like Limbecker Platz in Essen, we need high-quality products and that's why we again put our trust in solutions from Spelsberg."

The fireproof junction boxes used in Essen are from Spelsberg's WKE series and ensure a reliable fireproof installation. In the event of a fire, the products, which have been tested and certified by the VDE and the MPA (materials testing institute) according to DIN 4102 Part 12, ensure that electrical systems continue to function for up to 90 minutes when installed with correspondingly approved cables and ducting systems.  The boxes are made of an especially rugged, halogen-free duroplastic and prevent penetration by foreign objects.

Downloads

WKE 2 - 5 x 6²
Cable junction box customizable
WKE 2 - 5 x 6²

100 x 100 x 50 mm
Article number: 86050201

Connection box 5-pole 0.5 - 6 mm², Junction box 5-pole 0.5 - 1.5 mm², Number of conductors per pole:, 8 x 0.5² / 4 x 0.75² / 6 x 1² / 6 x 1.5² / 2 x 2.5² / 2 x 4² / 2 x 6², Accessories supplied:, Drilling template, D6 wall + ceiling attachment set, 4 IP54 attachment bushes M25, seal range 9 - 18.5 mm, 1 IP54 sealing plug M25, seal range 9 - 18.5 mm

Junction box with IP54 / IP65 certified as per EN 60670, with electrical functional integrity E30 – E90 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, halogen-free enclosure made from special duroplastic, terminals made from high temperature-proof special ceramics, rapid mounting thanks to external fixing brackets and wall + ceiling fastening parts kit D6

WKE 4 - 5 x 16²
Cable junction box customizable
WKE 4 - 5 x 16²

165 x 165 x 76 mm
Article number: 86050401

Connection box 5-pole 1.5 - 16 mm², Number of conductors per pole:, 10 x 1.5² / 8 x 2.5² / 4 x 4² / 4 x 6² / 2 x 10² / 2 x 16², Accessories supplied:, 4 IP54 attachment bushes M40, seal range 17 - 30 mm, 1 IP54 sealing plug M40, seal range 17 - 30 mm, Drilling template, D6 wall + ceiling attachment set

Junction box with IP54 / IP65 certified as per EN 60670, with electrical functional integrity E30 – E90 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, halogen-free enclosure made from special duroplastic, terminals made from high temperature-proof special ceramics, rapid mounting thanks to external fixing brackets and wall + ceiling fastening parts kit D6

WKE 202 RK
Cable junction box customizable
WKE 202 RK

115 x 115 x 93 mm
Article number: 86220201

Junction box 5-pole, termination capability per pole 2 x 0.5 - 6 mm², Accessories supplied:, 2 cable glands M32, seal range 17 - 26 mm, Wall plug set ø 6 mm

Cable junction and connection box with IP66 certified acc. EN 60670, with electrical functional integrity E30 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, enclosure and terminal strips made from halogen-free special duroplastic

WKE 204 RK
Cable junction box customizable
WKE 204 RK

115 x 115 x 93 mm
Article number: 86220401

Junction box with fused branch, Connection box 3-pole, Junction box 3-pole, {Anzahl klemmbarer Leiter pro Pol 4 x 0,5 - 4mm²}, {Klemmvermögen pro Klemmstelle 1 x 0,5 - 4mm²}, {Sicherungshalter (20 x 5mm) max. 6,3A}, Accessories supplied:, {3 St. Kabelverschraubung M25 (6-15mm)}, Wall plug set ø 6 mm

Cable junction and connection box with IP66 certified acc. EN 60670, with electrical functional integrity E30 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, enclosure and terminal strips made from halogen-free special duroplastic, {Abzweig in Anlehnung an E30}

WKE 403 RK
Cable junction box customizable
WKE 403 RK

200 x 200 x 110 mm
Article number: 86240301

Junction box 5-pole, termination capability for each pole 4 x 4 - 16 mm², Accessories supplied:, 2 cable glands M40, seal range 17 - 27 mm, 1 cable gland M32, seal range 17 - 26 mm, Wall plug set ø 6 mm

Cable junction and connection box with IP66 certified acc. EN 60670, with electrical functional integrity E30 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, enclosure and terminal strips made from halogen-free special duroplastic

WKE 402 RK
Cable junction box customizable
WKE 402 RK

200 x 200 x 110 mm
Article number: 86240201

Junction box 5-pole, termination capability for each pole 2 x 2.5 - 35 mm², Accessories supplied:, Wall plug set ø 6 mm, 2 cable glands M50, seal range 23 - 34 mm

Cable junction and connection box with IP66 certified acc. EN 60670, with electrical functional integrity E30 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, enclosure and terminal strips made from halogen-free special duroplastic

WKE 203 RK
Cable junction box customizable
WKE 203 RK

115 x 115 x 93 mm
Article number: 86220301

Junction box 3-pole, termination capability for each pole 4 x 0.5 - 4 mm², Accessories supplied:, 3 cable glands M25, seal range 6 - 15 mm, Wall plug set ø 6 mm

Cable junction and connection box with IP66 certified acc. EN 60670, with electrical functional integrity E30 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, enclosure and terminal strips made from halogen-free special duroplastic

WKE 404 RK
Cable junction box customizable
WKE 404 RK

200 x 200 x 110 mm
Article number: 86240401

Junction box with fused branch, Junction box 5-pole, {Anzahl klemmbarer Leiter pro Pol 2 x 2,5 - 35mm²}, {Klemmvermögen pro Klemmstelle 1 x 2,5 - 35mm²}, Junction box 3-pole, {Anzahl klemmbarer Leiter pro Pol 4 x 1,5 - 10mm²}, {Klemmvermögen pro Klemmstelle 1 x 1,5 - 10mm²}, {Sicherungshalter (20 x 5mm) max. 6,3A}, Accessories supplied:, Wall plug set ø 6 mm, {2 St. Kabelverschraubung M50 (23 - 34mm)}, {1 St. Kabelverschraubung M32 (17 - 26mm)}

Cable junction and connection box with IP66 certified acc. EN 60670, with electrical functional integrity E30 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, enclosure and terminal strips made from halogen-free special duroplastic

WKE 304 RK
Cable junction box customizable
WKE 304 RK

160 x 160 x 110 mm
Article number: 86230401

Junction box with fused branch, Connection box 5-pole, Junction box 3-pole, {Anzahl klemmbarer Leiter pro Pol 4 x 1,5 - 10mm²}, {Klemmvermögen pro Klemmstelle 1 x 1,5 - 10mm²}, {Sicherungshalter (20 x 5mm) max. 6,3A}, Accessories supplied:, {2 St. Kabelverschraubung M40 (17 - 27mm)}, {1 St. Kabelverschraubung M25 (6 - 15mm)}, Wall plug set ø 6 mm

Cable junction and connection box with IP66 certified acc. EN 60670, with electrical functional integrity E30 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, enclosure and terminal strips made from halogen-free special duroplastic, {Abzweig in Anlehnung an E30}

WKE 303 RK
Cable junction box customizable
WKE 303 RK

160 x 160 x 110 mm
Article number: 86230301

Junction box 5-pole, termination capability for each pole 4 x 2.5 - 10 mm², Accessories supplied:, 3 cable glands M32, seal range 17 - 26 mm, Wall plug set ø 6 mm

Cable junction and connection box with IP66 certified acc. EN 60670, with electrical functional integrity E30 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, enclosure and terminal strips made from halogen-free special duroplastic

WKE 302 RK
Cable junction box customizable
WKE 302 RK

160 x 160 x 110 mm
Article number: 86230201

Junction box 5-pole, termination capability for each pole 4 x 4 - 16 mm², Accessories supplied:, 2 cable glands M40, seal range 17 - 27 mm, Wall plug set ø 6 mm

Cable junction and connection box with IP66 certified acc. EN 60670, with electrical functional integrity E30 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, enclosure and terminal strips made from halogen-free special duroplastic

WKE 5 - 15 x 6²
Cable junction box customizable
WKE 5 - 15 x 6²

171 x 256 x 106 mm
Article number: 86050501

Connection box 15-pole 0.5 - 6 mm², Number of conductors per pole:, 8 x 0.5² / 4 x 0.75² / 6 x 1² / 6 x 1.5² / 2 x 2.5² / 2 x 4² / 2 x 6², Accessories supplied:, Drilling template, D6 wall + ceiling attachment set, 6 IP54 attachment bushes M20, seal range 8 - 13 mm, 2 IP54 attachment busches M40, seal range 17 - 30 mm, 2 IP54 double end connectors M40, seal range 17 - 30 mm, 1 IP54 sealing plug M20, seal range 8 - 13.5 mm, 1 IP54 sealing plug M40, seal range 17 - 30 mm

Junction box with IP54 / IP65 certified as per EN 60670, with electrical functional integrity E30 – E90 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, halogen-free enclosure made from special duroplastic, terminals made from high temperature-proof special ceramics, rapid mounting thanks to external fixing brackets and wall + ceiling fastening parts kit D6

WKE 4 - 8 x 6²
Cable junction box customizable
WKE 4 - 8 x 6²

165 x 165 x 76 mm
Article number: 86051401

Connection box 8-pole 0.5 - 6 mm², Number of conductors per pole:, 8 x 0.5² / 4 x 0.75² / 6 x 1² / 6 x 1.5² / 2 x 2.5² / 2 x 4² / 2 x 6², Accessories supplied:, 2 IP54 attachment bushes M40, seal range 17 - 30 mm, 2 IP54 double end connectors M40, seal range 8 - 13 mm, 1 IP54 sealing plug M20, seal range 8 - 13.5 mm, 1 IP54 sealing plug M40, seal range 17 - 30 mm, Drilling template, D6 wall + ceiling attachment set

Junction box with IP54 / IP65 certified as per EN 60670, with electrical functional integrity E30 – E90 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, halogen-free enclosure made from special duroplastic, terminals made from high temperature-proof special ceramics, rapid mounting thanks to external fixing brackets and wall + ceiling fastening parts kit D6

WKE 3 - 5 x 10²
Cable junction box customizable
WKE 3 - 5 x 10²

115 x 115 x 66 mm
Article number: 86050301

Connection box 5-pole 1 - 10 mm², Junction box 5-pole 1 - 4 mm², Number of conductors per pole:, 10 x 1² / 8 x 1.5² / 6 x 2.5² / 4 x 4² / 2 x 6² / 2 x 10², Accessories supplied:, Drilling template, D6 wall + ceiling attachment set, 4 IP54 attachment bushes M32, seal range 13 - 23 mm, 1 IP54 sealing plug M32, seal range 13 - 23 mm

Junction box with IP54 / IP65 certified as per EN 60670, with electrical functional integrity E30 – E90 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, halogen-free enclosure made from special duroplastic, terminals made from high temperature-proof special ceramics, rapid mounting thanks to external fixing brackets and wall + ceiling fastening parts kit D6

WKE 2 - 3 x 10²
Cable junction box customizable
WKE 2 - 3 x 10²

100 x 100 x 50 mm
Article number: 86051201

Connection box 3-pole 1 - 10 mm², Number of conductors per pole:, 10 x 1² / 8 x 1.5² / 6 x 2.5² / 4 x 4² / 2 x 6² / 2 x 10², Accessories supplied:, Drilling template, D6 wall + ceiling attachment set, 4 IP54 attachment bushes M25, seal range 9 - 18.5 mm, 1 IP54 sealing plug M25, seal range 9 - 18.5 mm

Junction box with IP54 / IP65 certified as per EN 60670, with electrical functional integrity E30 – E90 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, halogen-free enclosure made from special duroplastic, terminals made from high temperature-proof special ceramics, rapid mounting thanks to external fixing brackets and wall + ceiling fastening parts kit D6

WKE 5 - 24 x 6²
Cable junction box customizable
WKE 5 - 24 x 6²

171 x 256 x 106 mm
Article number: 86050524

Connection box 2 x 12-pole 0.5 - 6 mm², Number of conductors per pole:, 8 x 0.5² / 4 x 0.75² / 6 x 1² / 6 x 1.5² / 2 x 2.5² / 2 x 4² / 2 x 6², Accessories supplied:, 6 IP54 attachment bushes M20, seal range 8 - 13 mm, 2 IP54 attachment busches M40, seal range 17 - 30 mm, 2 IP54 double end connectors M40, seal range 17 - 30 mm, 1 IP54 sealing plug M20, seal range 8 - 13.5 mm, 1 IP54 sealing plug M40, seal range 17 - 30 mm, Drilling template, D6 wall + ceiling attachment set

Junction box with IP54 / IP65 certified as per EN 60670, with electrical functional integrity E30 – E90 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, halogen-free enclosure made from special duroplastic, terminals made from high temperature-proof special ceramics, rapid mounting thanks to external fixing brackets and wall + ceiling fastening parts kit D6

WKE 5 - 20 x 6²
Cable junction box customizable
WKE 5 - 20 x 6²

171 x 256 x 106 mm
Article number: 86050520

Connection box 2 x 10-pole 0.5 - 6 mm², Number of conductors per pole:, 8 x 0.5² / 4 x 0.75² / 6 x 1² / 6 x 1.5² / 2 x 2.5² / 2 x 4² / 2 x 6², Accessories supplied:, 6 IP54 attachment bushes M20, seal range 8 - 13 mm, 2 IP54 attachment bushes M40, seal range 17 - 30 mm, 2 IP54 double end connectors M40, seal range 17 - 30 mm, 1 IP54 sealing plug M20, seal range 8 - 13.5 mm, 1 IP54 sealing plug M40, seal range 17 - 30 mm, Drilling template, D6 wall + ceiling attachment set

Junction box with IP54 / IP65 certified as per EN 60670, with electrical functional integrity E30 – E90 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, halogen-free enclosure made from special duroplastic, terminals made from high temperature-proof special ceramics, rapid mounting thanks to external fixing brackets and wall + ceiling fastening parts kit D6

WKE AK 28
Small scale distributor customizable
WKE AK 28

400 x 690 x 230 mm
Article number: 86542801

stop left, 2 row, 28 distribution units, Ui=400V, 150 mm rail spacing, screwless PE/N terminal rails each with 3 screwable clamping points 1.5 - 4 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm², elastic entries on top, with cable covering, masking and labelling strips, additional double-membrane seals and other accessories

Fire protection small-scale distributors, VDE certificated compliant with DIN EN 61 439-2, VDE tested and certified under specific operating conditions to be compliant with DIN EN 61 439-2, tested compliant with DIN 4102-2 by MPA Dresden, F90 for internal flame impingement according to DIN 4102 based on I90, F90 for external flame impingement according to DIN 4102 based on E90, can be individually equipped with type-tested operating materials

WKE AK 14
Small scale distributor customizable
WKE AK 14

400 x 540 x 230 mm
Article number: 86541401

stop left, 1-row, 14 distribution units, Ui=400V, screwless PE/N terminal rails each with 3 screwable clamping points, 2.5 - 16 mm², 14 screwless terminal points, 1.5 - 4 mm², elastic entries on top, with cable covering, masking and labelling strips, additional double-membrane seals and other accessories

Fire protection small-scale distributors, VDE certificated compliant with DIN EN 61 439-2, VDE tested and certified under specific operating conditions to be compliant with DIN EN 61 439-2, tested compliant with DIN 4102-2 by MPA Dresden, F90 for internal flame impingement according to DIN 4102 based on I90, F90 for external flame impingement according to DIN 4102 based on E90, can be individually equipped with type-tested operating materials

WKE AK 42
Small scale distributor customizable
WKE AK 42

400 x 840 x 230 mm
Article number: 86544201

stop left, 3 row, 42 distribution units, Ui=400V, 150 mm rail spacing, screwless PE/N terminal rails each with 6 screwable clamping points, 2.5 - 16 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm², elastic entries on top, with cable covering, masking and labelling strips, additional double-membrane seals and other accessories

Fire protection small-scale distributors, VDE certificated compliant with DIN EN 61 439-2, VDE tested and certified under specific operating conditions to be compliant with DIN EN 61 439-2, tested compliant with DIN 4102-2 by MPA Dresden, F90 for internal flame impingement according to DIN 4102 based on I90, F90 for external flame impingement according to DIN 4102 based on E90, can be individually equipped with type-tested operating materials

WKE AK 70
Small scale distributor customizable
WKE AK 70

400 x 1140 x 230 mm
Article number: 86547001

stop left, 5 row, 70 distribution units, Ui=400V, 150 mm rail spacing, screwless PE/N terminal rails each with 6 screwable clamping points, 2.5 - 16 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm², elastic entries on top, additional double-membrane seals and other accessories

Fire protection small-scale distributors, VDE certificated compliant with DIN EN 61 439-2, VDE tested and certified under specific operating conditions to be compliant with DIN EN 61 439-2, tested compliant with DIN 4102-2 by MPA Dresden, F90 for internal flame impingement according to DIN 4102 based on I90, F90 for external flame impingement according to DIN 4102 based on E90, can be individually equipped with type-tested operating materials

WKE AK 56
Small scale distributor customizable
WKE AK 56

400 x 990 x 230 mm
Article number: 86545601

stop left, 4 row, 56 distribution units, Ui=400V, 150 mm rail spacing, screwless PE/N terminal rails each with 6 screwable clamping points, 2.5 - 16 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm², elastic entries on top, additional double-membrane seals and other accessories

Fire protection small-scale distributors, VDE certificated compliant with DIN EN 61 439-2, VDE tested and certified under specific operating conditions to be compliant with DIN EN 61 439-2, tested compliant with DIN 4102-2 by MPA Dresden, F90 for internal flame impingement according to DIN 4102 based on I90, F90 for external flame impingement according to DIN 4102 based on E90, can be individually equipped with type-tested operating materials

WKE 54
Junction box for tunnel customizable
WKE 54

278 x 208 x 107 mm
Article number: 86025401

to be used as a junction box with fused branch, Connection box 5-pole 1.5 - 16 mm², Junction box 5-pole 1.5 - 10 mm², Number of conductors per pole:, 20 x 1.5² / 16 x 2.5² / 12 x 4.0² / 8 x 6² / 4 x 10² / 4 x 16², 2 fuse bases D01 max. 16 A, {Montiertes Zubehör:}, 2 cable glands M40, Seal range 16 - 28 mm, 1 cable gland M32, seal range 11 - 21 mm

Cable junction and connection boxes with IP66 /67, certified according to EN 61439-2, with electrical functional integrity E30 – E90 acc. to DIN 4102-12, with insulation integrity FE180 acc. IEC 60331-11 as well as functional class F400 acc. EN 12101, halogen-free enclosure made from special duroplastic, terminals made of a high-temperature-resistant special ceramic, rapid mounting by external brackets

WKE AK 42 R
Small scale distributor customizable
WKE AK 42 R

400 x 840 x 230 mm
Article number: 86554201

Stop right, 3 row, 42 distribution units, Ui=400V, 150 mm rail spacing, screwless PE/N terminal rails each with 6 screwable clamping points, 2.5 - 16 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm², elastic entries on top, with cable covering, masking and labelling strips, additional double-membrane seals and other accessories

Fire protection small-scale distributors, VDE certificated compliant with DIN EN 61 439-2, VDE tested and certified under specific operating conditions to be compliant with DIN EN 61 439-2, tested compliant with DIN 4102-2 by MPA Dresden, F90 for internal flame impingement according to DIN 4102 based on I90, F90 for external flame impingement according to DIN 4102 based on E90, can be individually equipped with type-tested operating materials

WKE AK 28 R
Small scale distributor customizable
WKE AK 28 R

400 x 690 x 230 mm
Article number: 86552801

Stop right, 2 row, 28 modules, Ui=400V, 150 mm rail spacing, screwless PE/N terminal rails each with 3 screwable clamping points 1.5 - 4 mm², 21 / 2 x 14 screwless clamping points 1.5 mm² - 4 mm², elastic entries on top, with cable covering, masking and labelling strips, additional double-membrane seals and other accessories

Fire protection small-scale distributors, VDE certificated compliant with DIN EN 61 439-2, VDE tested and certified under specific operating conditions to be compliant with DIN EN 61 439-2, tested compliant with DIN 4102-2 by MPA Dresden, F90 for internal flame impingement according to DIN 4102 based on I90, F90 for external flame impingement according to DIN 4102 based on E90, can be individually equipped with type-tested operating materials

Product finder Don't search, immediately find