This website uses cookies to simplify its use for you. By using it, you declare your consent that we may place cookies. OK

  • At Spelsberg we know precisely the demands you place on your electrical installation. The development of high-quality products for electrical installation has been one of our core competencies for more than 111 years.
    ELECTRICAL INSTALLATION FROM SPELSBERG

    Electrical
    installations

    At Spelsberg we know precisely the demands you place on your electrical installation. The development of high-quality products for electrical installation has been one of our core competencies for more than 111 years.

    Read more
The Spelsberg brand

If you value tested safety and brand-name quality, you are in good hands with Spelsberg.

Read more

Practical experience – day in, day out

At Spelsberg we know precisely the demands you place on your electrical installation. The development of high-quality products for electrical installation has been one of our core competencies for more than 100 years.

Our products always take account of the latest market requirements. This is why it is important to us to maintain close contact with you. After all, suggestions for innovations or improvements in service have often come from those who use our products every day in practice – skilled craftspeople.

We develop products that make your job easier while at the same time guaranteeing a reliable and robust electrical installation. The junction boxes and distributors from Spelsberg offer high IP protection up to IP 65 in many areas and in so doing reliably keep dust and moisture away from the electronics inside. Products like our Abox GT with the highest level of protection of IP 68 are even suitable for underwater use.

Our high quality and practical solutions can be found throughout Germany at practically every electrical wholesaler – always close at hand. As premium brand partners, we also support the electrical trade's "E-Marke" (quality mark). As an E-Marke company, you can benefit from our exclusive services. For example, you will be informed early on about new products and services, but also about relevant changes to standards and regulations. With customised service offerings such as planning or marketing, training and practical seminars, we will support you in meeting the stringent requirements.

Wholesale throughout Germany

Are you looking for an electrical wholesaler near you where you can find electrical installation products from Spelsberg? It's simple: Use our postal code search and with one click you will see the addresses in your area.

To the Wholesaler search

Your project with Spelsberg

Do you use Spelsberg products and have you recently implemented a project using our solutions? Then contact us and give us the details about your installation. We will then publish the most innovative projects on our website as a reference. You will also receive a small thank-you from us.
Contact us!

Versatile solutions

Safety at Berlin's central train station

Berlin's central train station is the largest and most modern rail hub in Europe. Thousands of people arrive, depart or change trains here every day or visit the many shops in the building.

A high-quality electrical installation is needed in order for processes in the station, which was built in 2006, to run smoothly and reliably. That's why Abox and WK junction boxes from Spelsberg are used in the imposing glass building. The Abox range is distinguished by its high-mounted terminal, which makes it possible to wire the junction boxes especially quickly and clearly. In Berlin's central station, Abox enclosures are used to identify circuits for safety lighting. They were installed on a cable tray system.

In all weathers

At Europe's fifth largest airport, Schiphol in Amsterdam, the electrical installation has to work in all weathers. Flight operations have to be maintained for as long as possible, even in poor weather conditions. The junction boxes from Spelsberg provide reliable protection for the outdoor electrical installation.

Whether aircraft can take off or land safely is highly dependent on external influences. And an outdoor electrical installation must not be compromised by wind and weather. That's why Abox-i boxes from Spelsberg were installed at Schiphol Airport – wherever resistance to moisture is crucial. The boxes, with a protection rating up to IP 65, are not only UV- and weather-resistant, they are also flame-resistant, impact-resistant and shatterproof. This you can rely on.

On the high seas

On board the Sirius 35 DS yacht, rugged distributors and junction boxes provide for a reliable power supply.

The white sails of the Sirius 35 DS can be seen for miles around as it elegantly glides through the water. Inside and out, the compact yacht offers everything a sailor's heart could desire, because it can be designed individually by every owner. Even during the development stage, the boat builders at the Sirius shipyard in Plön are inspired by the ideas and experiences of their customers. The result is a versatile eleven-meter yacht with effective space utilisation and flexible design options. It's no surprise that distributors and junction boxes from Spelsberg are used in the custom-fitted boats from the Plön works.

The electrical installation products from Spelsberg adjust to conditions perfectly and can be effortlessly accommodated in the compact hull of the yacht. They are mostly housed in the mini-workshop below the saloon. Owners can access all of the boat's electronics while seated. Using a workbench with a small vice, they can even make minor repairs.
The small distributors of the AKi range from Spelsberg are housed in the small cabin.  The AKi labelled for shore power distributes external electrical power received at a landing stage. The inverter connection next to it distributes the current from the on-board battery. So sailors can always count on a reliable power supply, in port and at sea.

Their compact design and high flexibility were not the only factors in favour of using the Abox-i junction boxes and the small distributors from the AKi range; their industrial-quality ruggedness was a factor as well. The distributors and junction boxes from Spelsberg, which were designed specifically for use in harsh conditions, are characterised by top material properties, certified safety, and optimum functionality and durability under extreme conditions. Glass fibre reinforced polycarbonate ensures the higher durability, so the distributors and junction boxes can reliably keep moisture, cold, heat, UV radiation, oils and fats, as well as shocks or impacts, away from the sensitive electronics inside – even in the rough seas off Sweden, Norway or Denmark.

Abox 040 SB-L
Junction box customizable
Abox 040 SB-L

93 x 93 x 55 mm
Article number: 80470701

Red cover, without terminals, for identifying circuits for safety lighting

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm

Abox 040-4,0²/w
Junction box customizable
Abox 040-4,0²/w

93 x 93 x 55 mm
Article number: 80410701

White, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 3 x 4²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm

Abox 040-L/w
Junction box customizable
Abox 040-L/w

93 x 93 x 55 mm
Article number: 80460701

white, without terminal

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm

Abox 040-4,0²
Junction box customizable
Abox 040-4,0²

93 x 93 x 55 mm
Article number: 80440701

Grey, screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 3 x 4²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm

Abox 040-L
Junction box customizable
Abox 040-L

93 x 93 x 55 mm
Article number: 80490701

Grey, without terminal

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm

Abox 060 SB-L
Junction box customizable
Abox 060 SB-L

110 x 110 x 67 mm
Article number: 80670701

Red cover, without terminals, for identifying circuits for safety lighting

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M25, seal range 9 - 18.5 mm

Abox 060-6²
Junction box customizable
Abox 060-6²

110 x 110 x 67 mm
Article number: 80640701

Grey, with high-set screw terminal, 5-pole - 6 mm² (4 x 2.5² / 4 x 4² / 3 x 6²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M25, seal range 9 - 18.5 mm

Abox 100-10²
Junction box customizable
Abox 100-10²

140 x 140 x 79 mm
Article number: 81041001

Grey, with high-set screw terminal, 5-pole - 10 mm² (4 x 4² / 4 x 6² / 4 x 10²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M32, seal range 13 - 23 mm

Abox 060-L
Junction box customizable
Abox 060-L

110 x 110 x 67 mm
Article number: 80690701

Grey, without terminal

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M25, seal range 9 - 18.5 mm

Abox 100-L
Junction box customizable
Abox 100-L

140 x 140 x 79 mm
Article number: 81091001

Grey, without terminal

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M32, seal range 13 - 23 mm

Abox 350-35²
Junction box customizable
Abox 350-35²

250 x 250 x 115 mm
Article number: 83541001

Grey, with high-set screw terminal, 5-pole - 35 mm² (4 x 10² / 4 x 16² / 4 x 25² / 4 x 35²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M40, seal range 17 - 30 mm, with sealing kit

Abox 160-16²
Junction box customizable
Abox 160-16²

180 x 180 x 91 mm
Article number: 81641001

Grey, with high-set screw terminal, 5-pole - 16 mm² (4 x 6² / 4 x 10² / 4 x 16²)

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M40, seal range 17 - 30 mm, with sealing kit

Abox 160-L
Junction box customizable
Abox 160-L

180 x 180 x 91 mm
Article number: 81691001

Grey, without terminals

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M40, seal range 17 - 30 mm, with sealing kit

Abox 350-L
Junction box customizable
Abox 350-L

250 x 250 x 115 mm
Article number: 83591001

Grey, without terminals

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with IP54 attachment bushes, with blanking plug M40, seal range 17 - 30 mm, with sealing kit

Abox 700-70²
Junction box customizable
Abox 700-70²

300 x 450 x 132 mm
Article number: 87041001

Grey, 4 terminal blocks 4 x 70 mm², 16-70²

Junction boxes, Ui=690V, with 3 twist nipples and lock nut, IP54, M63, seal range 24 - 43 mm, standard version sealable

Abox 700-L
Junction box customizable
Abox 700-L

300 x 450 x 132 mm
Article number: 87091001

Grey, without terminals

Junction boxes, Ui=690V, with 3 twist nipples and lock nut, IP54, M63, seal range 24 - 43 mm, standard version sealable

2K-12-L/w
Junction box
2K-12-L/w

85 x 85 x 37 mm
Article number: 34461201

White, without terminals, for VDE approved single terminals

Junction box acc. to DIN EN 60670 (VDE 0606), 12 entries, 2 floor entries, with self-sealing, soft inlet membranes, tools not required for opening the cable entry, seal range 2 - 14 mm, with internal fixing positions

2K-12-L
Junction box
2K-12-L

85 x 85 x 37 mm
Article number: 34491201

Grey, without terminals, for VDE approved single terminals

Junction box acc. to DIN EN 60670 (VDE 0606), 12 entries, 2 floor entries, with self-sealing, soft inlet membranes, tools not required for opening the cable entry, seal range 2 - 14 mm, with internal fixing positions

2K-12-2,5²/w
Junction box
2K-12-2,5²/w

85 x 85 x 37 mm
Article number: 34411201

White, with screw terminal 5-pole - 2.5 mm²

Junction box acc. to DIN EN 60670 (VDE 0606), 12 entries, 2 floor entries, with self-sealing, soft inlet membranes, tools not required for opening the cable entry, seal range 2 - 14 mm, with internal fixing positions

2K-12-2,5²
Junction box
2K-12-2,5²

85 x 85 x 37 mm
Article number: 34441201

Grey, with screw terminal 5-pole - 2.5 mm²

Junction box acc. to DIN EN 60670 (VDE 0606), 12 entries, 2 floor entries, with self-sealing, soft inlet membranes, tools not required for opening the cable entry, seal range 2 - 14 mm, with internal fixing positions

i 16-2,5²
Junction box
i 16-2,5²

130 x 85 x 37 mm
Article number: 33341601

Grey, with screw terminal 5-pole - 2.5 mm²

Junction box acc. to DIN EN 60670 (VDE 0606), 16 entries, 3 floor entries, complete with punching tool and blanking plug, with external fixing positions

i 12 SB-L
Junction box
i 12 SB-L

85 x 85 x 37 mm
Article number: 33271201

red, without terminals, for VDE approved single terminals, for identifying circuits for safety lighting

Junction box acc. to DIN EN 60670 (VDE 0606), 12 entries, 3 floor entries, complete with punching tool and blanking plug, with external fixing positions

i 12-2,5²
Junction box
i 12-2,5²

85 x 85 x 37 mm
Article number: 33241201

Grey, with 5 interlockable screw terminals 2.5 mm²

Junction box acc. to DIN EN 60670 (VDE 0606), 12 entries, 3 floor entries, complete with punching tool and blanking plug, with external fixing positions

i 16-L
Junction box
i 16-L

130 x 85 x 37 mm
Article number: 33391601

Grey, without terminals, for VDE approved single terminals

Junction box acc. to DIN EN 60670 (VDE 0606), 16 entries, 3 floor entries, complete with punching tool and blanking plug, with external fixing positions

i 12-L/w
Junction box
i 12-L/w

85 x 85 x 37 mm
Article number: 33261201

White, without terminals, for VDE approved single terminals

Junction box acc. to DIN EN 60670 (VDE 0606), 12 entries, 3 floor entries, complete with punching tool and blanking plug, with external fixing positions

Product finder Don't search, immediately find