The right Spelsberg Wallbox for every requirement

Spelsberg Wallbox variants in comparison

Spelsberg Wallbox Pure

  • max. Charging power
    11 kW
  • configuration via app
  • integrated DC residual current detection
  • charge solar power
  • automatic phase switching
  • integrated temperature monitoring
  • connection to energy management systems
  • communication via Modbus, EEBus and SMA Semp
  • OCPP-J 1.6
  • control and evaluation via app
  • updates
    Local via USB
  • MID meter for consumption recording
  • dynamic load management
  • authorization via RFID
  • authorization via Plug & Charge, AutoCharge
  • ISO 15118
  • variable adjustment of the charging current
  • LED status indicator
  • acoustic signals
Show more technical data Show less technical data

Spelsberg Wallbox Smart Pro

  • max. Charging power
    11 kW
  • configuration via app
  • integrated DC residual current detection
  • charge solar power
  • automatic phase switching
    in preparation
  • integrated temperature monitoring
  • connection to energy management systems
  • communication via Modbus, EEBus and SMA Semp
  • OCPP-J 1.6
  • control and evaluation via app
  • updates
    Over-the-Air in the background
  • MID meter for consumption recording
  • dynamic load management
  • authorization via RFID
  • authorization via Plug & Charge, AutoCharge
  • ISO 15118
  • variable adjustment of the charging current
  • LED status indicator
  • acoustic signals
Show more technical data Show less technical data

Colors

Spelsberg Wallbox Pure 2.0

The Spelsberg Wallbox Pure convinces with its minimalist design and user-friendly handling.

  • Variable adjustable charging power up to max. 11 kW

  • Easy installation and commissioning

  • Configuration via Spelsberg wallbox app via NFC

  • Authorisation via RFID

  •  incl. potential-free contact for external and mains control

To the Spelsberg Wallbox Pure 2.0

Colors

Spelsberg Wallbox Smart Pro

The Smart Pro Wallbox adds additional professional features to the unique design.

  • All features of the Spelsberg Wallbox Pure
  • Dynamic load management
  • Control and evaluation via app
  • Plug&Charge, AutoCharge
  • Integrated MID meter for consumption billing
  • Solar power charging
  • Over-the-air updates in the background
  • WiFi / Ethernet
  • Communication: Modbus, EEBus, SEMP

To the Spelsberg Wallbox Smart Pro

Contact us