Cover: polycarbonate, light grey similar RAL 7035, with lid screws
Cover
GDG 3-g
Productnumber: 07041301 | Dimensions: 440 x 320 x 50 mm
Cover
Productnumber: 07041301 | Dimensions: 440 x 320 x 50 mm
Cover: polycarbonate, light grey similar RAL 7035, with lid screws
Width | 440 mm |
---|---|
Length | 320 mm |
Height | 50 mm |
Weight | 0.683 kg |
Installation location | protected outdoor areas |
---|
EAN | 4013902052486 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002655 |
Custom tariff number | 85389099 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.