Overview: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

We have the solution

Whether you produce products for industry or you are looking for special solutions for operating equipment or systems engineering: you are guaranteed to find what you are looking for.

As experts with many years of experience in the field of housings and electrics, we can offer you a huge selection of different empty enclosures for industrial applications, such as measure, regulating and control technology, telecommunications and mechanical and plant engineering.

Spelsberg currently offers more than 1000 different enclosure models for industrial applications as immediately available catalogue goods. We can supply these enclosures with different dimensions, with pre-cut openings and suitable accessories. Simply enter your information in our product finder for the appropriate enclosure for your task, including all product data sheets, 3D data and dimensional drawings available for download.
If you cannot find the right solution, we work with you to develop a custom solution.

With modularly designed injection moulding tools in our production, our enclosures can be adapted easily and affordably. Imprints for the covers as well as special surface coatings are likewise possible along with additional holes or threads – and this is even possible from small order quantities. Because we combine all expertise from prototype construction to final production in a single factory, Spelsberg can also quickly develop new products.

Spelsberg operates an in-house test laboratory at its headquarters in Schalksmühle for certification purposes. Spelsberg is not just VDE-certified, they are also UL-certified, thus enabling all of the necessary inspections for the international use of series products and special solutions to be conducted in-house.

Get in touch with us if you have any questions about our housing solutions. Our experienced staff will also be happy to help you with advice regarding the numerous individualisation options for the empty enclosures.

TG series

TG ABS / TG PC

  • 9 basic enclosures in different heights
  • High-quality design featuring elegant high-gloss design
  • Colour grey, similar to RAL 7035
  • Grey or transparent cover
  • Plastic: Choice of ABS (TG ABS) or polycarbonate (TG PC)
  • Stainless steel quick release fastener
  • Recess in the lid enables attachment of a patterned film or membrane keyboard
  • Flexibility with smooth side walls
  • Modular tools: Cost-effective
  • Adjustment to customer needs
  • Integrated lid closure
  • Mounting cams in standard positions
  • Comprehensive accessories

To the products

TK series

One series, three materials

  • TK PS: Polystyrene
  • TK PC: Polycarbonate

New type: TK PC 1005 (100 x 52 x 37)

To the products

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist