Distance frame, Grey, with screws, to increase the installation depth by 75 mm
Cover frame
GAR 1
Productnumber: 07050101 | Dimensions: 318 x 193 x 77,5 mm
Cover frame
Productnumber: 07050101 | Dimensions: 318 x 193 x 77,5 mm
Distance frame, Grey, with screws, to increase the installation depth by 75 mm
Width | 318 mm |
---|---|
Length | 193 mm |
Height | 77.5 mm |
Weight | 0.421 kg |
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902050635 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85389099 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.