Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey
Mounting plate
GMI 1
Productnumber: 07101101 | Dimensions: 160 x 260 x 5 mm
Mounting plate
Productnumber: 07101101 | Dimensions: 160 x 260 x 5 mm
Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey
Width | 160 mm |
---|---|
Length | 260 mm |
Height | 5 mm |
Weight | 0.33 kg |
EAN | 4013902050833 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 39219041 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.