Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
Cover plate
GAI 1
Productnumber: 07102101 | Dimensions: 300 x 200 x 25 mm
Cover plate
Productnumber: 07102101 | Dimensions: 300 x 200 x 25 mm
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
Width | 300 mm |
---|---|
Length | 200 mm |
Height | 25 mm |
Weight | 0.14 kg |
Type of accessory | other |
---|
EAN | 4013902050888 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39219055 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.