Protection ceiling, for use of DIAZED® and NEOZED® bus-mounting fuse elements, in conjunction with shock protection GBT 2, GBT 3, GBT 4 or GBT 5
Protection ceiling
DGS 40
Productnumber: 07104001 | Dimensions: 250 x 200 x 50 mm
Protection ceiling
Productnumber: 07104001 | Dimensions: 250 x 200 x 50 mm
Protection ceiling, for use of DIAZED® and NEOZED® bus-mounting fuse elements, in conjunction with shock protection GBT 2, GBT 3, GBT 4 or GBT 5
Width | 250 mm |
---|---|
Length | 200 mm |
Height | 50 mm |
Weight | 0.113 kg |
Type of accessory | Blind cover frame |
---|
EAN | 4013902859337 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.