Socket flange - Industrial Quality - assembly kit incl. fixing material and sockets, 2 x flange connectors (GFV)
Socket flange
GSF 382
Productnumber: 07238201 | Dimensions: 320 x 179 x 3 mm
Socket flange
Productnumber: 07238201 | Dimensions: 320 x 179 x 3 mm
Socket flange - Industrial Quality - assembly kit incl. fixing material and sockets, 2 x flange connectors (GFV)
CEE plug socket outlet (on side) 16A, 400V | 1 |
---|---|
CEE plug socket outlet (on side) 32A, 400V | 1 |
Protection class | II |
---|---|
Type of protection | IP44 |
UL Type Rating | not specified |
Width | 320 mm |
---|---|
Length | 179 mm |
Height | 3 mm |
UV-resistant | yes |
---|---|
Halogen free | yes |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | yes |
Impact strength | IK08 |
---|
max. relative humidity 25°C | 95 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | protected outdoor areas |
EAN | 4013902339754 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC000211 |
Custom tariff number | 85366990 |
Base unit material | Plastic |
---|---|
Cover material | Polycarbonate |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.