Flange splitter, for combining a GTi 3 / GTi 5 enclosure with 2 GTi 1 enclosures
Flange distributor
GFT
Productnumber: 07290001 | Dimensions: 50 x 100 x 100 mm
Flange distributor
Productnumber: 07290001 | Dimensions: 50 x 100 x 100 mm
Flange splitter, for combining a GTi 3 / GTi 5 enclosure with 2 GTi 1 enclosures
Type of protection | IP44 |
---|
Width | 50 mm |
---|---|
Length | 100 mm |
Height | 100 mm |
Weight | 0.05 kg |
UV-resistant | no |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902051229 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.