Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)
For replacement requirement: Rubber cable infeed
Cable entry
Productnumber: 07300101 | Dimensions: 110 x 120 x 35 mm
Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)
For replacement requirement: Rubber cable infeed
Type of protection | IP43 |
---|
Accessory colour | deep black |
---|
Width | 110 mm |
---|---|
Length | 120 mm |
Height | 35 mm |
UV-resistant | no |
---|---|
Industry quality | no |
Installation location | unprotected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.