Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm
Side of enclosure 440 mm, for 1 x 75 mm cable
Strain relief
Productnumber: 07300401 | Dimensions: 384 x 70 x 30 mm
Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm
Side of enclosure 440 mm, for 1 x 75 mm cable
Width | 384 mm |
---|---|
Length | 70 mm |
Height | 30 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902051274 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002939 |
Custom tariff number | 73269098 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.