DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws
Standard rail
GNS 004
Productnumber: 07400401 | Dimensions: 390 x 35 x 15 mm
Standard rail
Productnumber: 07400401 | Dimensions: 390 x 35 x 15 mm
DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws
Width | 390 mm |
---|---|
Length | 35 mm |
Height | 15 mm |
Weight | 0.259 kg |
EAN | 4013902051311 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001285 |
Custom tariff number | 73089098 |
Accessory material | Steel |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.