PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement
2 x 12-pole, 6/16 mm², for GTA 114, GTA 228, GTA 342, GTA 456
PE/N terminal
Productnumber: 07412301 | Dimensions: 220 x 32 x 22 mm
PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement
2 x 12-pole, 6/16 mm², for GTA 114, GTA 228, GTA 342, GTA 456
Rated operating voltage AC | 400 V |
---|---|
Rated current | 76 A |
Number of poles | 2 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 12 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 6 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 16 mm² |
Connection 2: Connection type | Screws |
Connection 2: Connectable conductor cross-section, single-wire (min) | 1.5 mm² |
Connection 2: Connectable conductor cross-section, single-wire (max) | 6 mm² |
Width | 220 mm |
---|---|
Length | 32 mm |
Height | 22 mm |
Weight | 0.12 kg |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
---|
Connection 1: Tightening moment | 1.4 Nm |
---|
EAN | 4013902051427 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001284 |
Custom tariff number | 85369010 |
Insulating body material | Thermoplastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.