Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates
with standard rail
Universal mounting support
Productnumber: 07463501 | Dimensions: 580 x 35 x 30 mm
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates
with standard rail
Width | 580 mm |
---|---|
Length | 35 mm |
Height | 30 mm |
Weight | 0.252 kg |
Type of accessory | other |
---|
EAN | 4013902052615 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 73089098 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.