Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
for AL/CU conductors 1x (16-50)re, 1x (16-95)rm, 1x (50-95)se, 1x (35-95)sm, 2x (16-35)re/rn, 2x 35sm/se
Busbar terminal
Productnumber: 07505201 | Dimensions: 31 x 25 x 65 mm
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
for AL/CU conductors 1x (16-50)re, 1x (16-95)rm, 1x (50-95)se, 1x (35-95)sm, 2x (16-35)re/rn, 2x 35sm/se
Max. conductor cross section | 95 mm² |
---|---|
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 16 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 50 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 16 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 95 mm² |
Width | 31 mm |
---|---|
Length | 25 mm |
Height | 65 mm |
Weight | 0.189 kg |
EAN | 4013902897384 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000001 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.