Busbar terminal, for large connection cross-sections, for copper rails 20 x 5 mm to 30 x 10 mm
for CU conductors 1x (120-300)rm/rf/sm, aluminium conductor see technical appendix
Busbar terminal
Productnumber: 07533001 | Dimensions: 51 x 41 x 85,5 mm
Busbar terminal, for large connection cross-sections, for copper rails 20 x 5 mm to 30 x 10 mm
for CU conductors 1x (120-300)rm/rf/sm, aluminium conductor see technical appendix
Max. conductor cross section | 300 mm² |
---|---|
Rated current | 420 A |
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 95 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 300 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 95 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 300 mm² |
Width | 51 mm |
---|---|
Length | 41 mm |
Height | 85.5 mm |
Weight | 0.407 kg |
Connection 1: Tightening moment | 36 Nm |
---|
EAN | 4013902051984 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000001 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.