Bus bar terminals for copper rails 12/20/25/30 x 5 mm
Connection for Cu 1.5-16 mm²
Busbar terminal
Productnumber: 07551601 | Dimensions: 12 x 25,5 x 26,5 mm
Bus bar terminals for copper rails 12/20/25/30 x 5 mm
Connection for Cu 1.5-16 mm²
Max. conductor cross section | 16 mm² |
---|---|
Rated current | 180 A |
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 0 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 1.5 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 16 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 1.5 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 16 mm² |
Width | 12 mm |
---|---|
Length | 25.5 mm |
Height | 26.5 mm |
Weight | 0.02 kg |
Connection 1: Tightening moment | 3 Nm |
---|
EAN | 4013902051908 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000001 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.