for mounting plate
N terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm / 2x 50rm, for mounting plate
PEN terminal
Productnumber: 07600201 | Dimensions: 25,7 x 125 x 43 mm
for mounting plate
N terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm / 2x 50rm, for mounting plate
Rated operating voltage AC | 690 V |
---|---|
Rated operating voltage DC | 440 V |
Rated current | 160 A |
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 2 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 0 |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) | 1.5 mm² |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) | 70 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 1.5 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 70 mm² |
Width | 25.7 mm |
---|---|
Length | 125 mm |
Height | 43 mm |
Weight | 0.14 kg |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
---|
Connection 1: Tightening moment | 3 Nm |
---|
EAN | 4013902340743 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC002498 |
Custom tariff number | 85369010 |
Insulating body material | Thermoplastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.