Tunnel terminal for NH 00 fuse switch disconnector for connecting 3 x 1.5-16 mm²
Set = 3 pcs.
Tunnel terminal
Productnumber: 07672001 | Dimensions: 22 x 40 x 18 mm
Tunnel terminal for NH 00 fuse switch disconnector for connecting 3 x 1.5-16 mm²
Set = 3 pcs.
shockproof | No |
---|---|
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 0 |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) | 2.5 mm² |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) | 16 mm² |
Connection 1: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 25 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 2.5 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 25 mm² |
Connection 2: Connection type | Screws |
Connection 2: Suitable for Cu conductors | 1 |
Connection 2: Suitable for Al conductors | 0 |
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) | 2.5 mm² |
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) | 10 mm² |
Connection 2: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
Connection 2: Connectable conductor cross-section, single-wire (max) | 16 mm² |
Connection 2: Connectable conductor cross-section, stranded (min) | 2.5 mm² |
Connection 2: Connectable conductor cross-section, stranded (max) | 16 mm² |
Width | 22 mm |
---|---|
Length | 40 mm |
Height | 18 mm |
Industry quality | no |
---|
Connection 1: Tightening moment | 2 Nm |
---|
EAN | 4013902858941 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.