External fixing lugs
for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS 1414, 1515, 2011, 2020, 2720, 3927
External attachment set
Productnumber: 15400601 | Dimensions: 16 x 51 x 6 mm
External fixing lugs
for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS 1414, 1515, 2011, 2020, 2720, 3927
Width | 16 mm |
---|---|
Length | 51 mm |
Height | 6 mm |
Industry quality | no |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902634729 |
---|---|
Packing Unit Code | BG |
ETIM Class | EC002287 |
Custom tariff number | 85389099 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.