Assembly plate, galvanized steel sheet, 1.5 mm thick
for AL 3616
Mounting plate
Productnumber: 15501301 | Dimensions: 143 x 345 x 1,5 mm
Assembly plate, galvanized steel sheet, 1.5 mm thick
for AL 3616
Width | 143 mm |
---|---|
Length | 345 mm |
Height | 1.5 mm |
Industry quality | no |
---|
EAN | 4013902120512 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 73089059 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.