Außenscharnier-Set ASS-gro (19000501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

External hinge set

ASS-gro

Productnumber: 19000501 | Dimensions: 140 x 120 x 20 mm

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing screws, cover plugs and drilling template

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

Dimensions

Width 140 mm
Length 120 mm
Height 20 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (74 KB)

Dimensioned drawing

Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (159 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist