Kombiset KS M32 (19203201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Combi set

KS M32

Productnumber: 19203201 | Dimensions: 100 x 50 x 30 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal

Thread length 12 mm

electrical characteristics

Type of protection IP66

Colours

Accessory colour light grey

Dimensions

Width 100 mm
Length 50 mm
Height 30 mm

Material characteristics

UV-resistant no
Halogen free yes
Industry quality no

mechanical properties

Type of accessory other

Material

Accessory material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (760 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (97 KB)
Dimensional drawing dwg (199 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Combi set KS M20

  • Dimensions : 100 x 40 x 30 mm
  • Productnumber: 19202001

Thread length 12 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M25-gro

  • Dimensions : 36 x 32 x 22 mm
  • Productnumber: 19202601

Thread length 22 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M25

  • Dimensions : 36 x 32 x 27 mm
  • Productnumber: 19202501

Thread length 12 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist