Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers, grey
TK PS/PC 77 + ALS 99
Mounting plate
Productnumber: 19500101 | Dimensions: 45 x 45 x 2,5 mm
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers, grey
TK PS/PC 77 + ALS 99
Width | 45 mm |
---|---|
Length | 45 mm |
Height | 2.5 mm |
Industry quality | no |
---|
EAN | 4013902152100 |
---|---|
Code | C62 |
Custom tariff number | 39219041 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.