Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws
for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811, ALS 1414, ALS 1515 and ALS 2011, length 92 mm
Standard rail
Productnumber: 19709201 | Dimensions: 15 x 92,0 x 5 mm
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws
for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811, ALS 1414, ALS 1515 and ALS 2011, length 92 mm
Width | 15 mm |
---|---|
Length | 92.0 mm |
Height | 5 mm |
Industry quality | no |
---|
EAN | 4013902556694 |
---|---|
Code | C62 |
Custom tariff number | 73089098 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.