Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, orange
Sealing range 5 - 9 mm
Double-membrane seals
Productnumber: 26061601 | Dimensions: 20,7 x 20,7 x 13,2 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, orange
Sealing range 5 - 9 mm
Type of protection | IP66 |
---|
Accessory colour | reinorange |
---|
Width | 20.7 mm |
---|---|
Length | 20.7 mm |
Height | 13.2 mm |
Nominal size | M16 |
Halogen free | yes |
---|---|
Industry quality | no |
for wall thickness max | 4.5 mm |
---|---|
for sealing range min | 5 mm |
for sealing range max | 9 mm |
for wall thickness min | 1.5 mm |
Installation location | protected outdoor areas |
---|
EAN | 4013902632589 |
---|---|
Code | C62 |
Custom tariff number | 39269097 |
Accessory material | Rubber |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.