Pipe socket to take smooth pipes, with locknut, polystyrene, grey
for conduits with an external diameter of 16 mm
Conduit connector
Productnumber: 28842101
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
for conduits with an external diameter of 16 mm
Type of protection | IP54 |
---|
Accessory colour | light grey |
---|
UV-resistant | no |
---|---|
Halogen free | yes |
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
Industry quality | no |
Installation location | Indoors |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.