Junction box acc. to DIN EN 60670 (VDE 0606), with self-sealing inlet membranes, with separate flush-fitting lid
Grey, with screw terminal 5-pole - 2.5 mm²
Flush-mounted junction box
Productnumber: 30640601 | Dimensions: 80 x 80 x 32 mm
Junction box acc. to DIN EN 60670 (VDE 0606), with self-sealing inlet membranes, with separate flush-fitting lid
Grey, with screw terminal 5-pole - 2.5 mm²
Rated insulation voltage AC | 400 V |
---|---|
Type of protection | IP54 |
Width | 80 mm |
---|---|
Length | 80 mm |
Height | 32 mm |
Inner height | 28 mm |
Halogen free | yes |
---|---|
Industry quality | no |
Installation location | Indoors |
---|
EAN | 4013902020027 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002601 |
Custom tariff number | 85369095 |
Base unit material | Plastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.