Strain relief, for assembly in 2K-12 / 2K-16-junction boxes, strain relief possible for up to 2 entries, strain relief can be split without tools, 2 strain relief clamps are required for T wiring
Grey
Strain relief
Productnumber: 34400101 | Dimensions: 28 x 73 x 16 mm
Strain relief, for assembly in 2K-12 / 2K-16-junction boxes, strain relief possible for up to 2 entries, strain relief can be split without tools, 2 strain relief clamps are required for T wiring
Grey
Width | 28 mm |
---|---|
Length | 73 mm |
Height | 16 mm |
Flammability class according with UL94 | HB |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 750 °C |
Industry quality | no |
Type of accessory | Strain relief |
---|
EAN | 4013902921416 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002939 |
Custom tariff number | 39269097 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.