RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²
Protective conductor terminal green+yellow, width: 16mm
Terminal block
Productnumber: 67235001 | Dimensions: 16 x 58 x 71,5 mm
RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²
Protective conductor terminal green+yellow, width: 16mm
Width | 16 mm |
---|---|
Length | 58 mm |
Height | 71.5 mm |
Industry quality | no |
---|
ETIM Class | EC000901 |
---|---|
Custom tariff number | 85369010 |
Insulating body material | Thermoplastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.