Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per pole
4-pole - 25/16 mm²
Main cable junction terminal
Productnumber: 69142201 | Dimensions: 130 x 50 x 58 mm
Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per pole
4-pole - 25/16 mm²
Rated operating voltage AC | 400 V |
---|---|
Number of poles | 4 |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 3 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) | 2.5 mm² |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) | 16 mm² |
Connection 1: Connectable conductor cross-section, single-wire (min) | 1.5 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 25 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 1.5 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 25 mm² |
Connection 2: Connection type | Screws |
Connection 2: Suitable for Cu conductors | 1 |
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) | 1.5 mm² |
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) | 10 mm² |
Connection 2: Connectable conductor cross-section, single-wire (min) | 1.5 mm² |
Connection 2: Connectable conductor cross-section, single-wire (max) | 16 mm² |
Connection 2: Connectable conductor cross-section, stranded (min) | 1.5 mm² |
Connection 2: Connectable conductor cross-section, stranded (max) | 16 mm² |
Width | 130 mm |
---|---|
Length | 50 mm |
Height | 58 mm |
Weight | 0.2368 kg |
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Connection 1: Tightening moment | 2.5 Nm |
---|---|
Connection 2: Tightening torque | 2.5 Nm |
EAN | 4013902014200 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000275 |
Custom tariff number | 85369010 |
Insulating body material | Thermoplastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.