Main line T-piece terminal with connection cross-section 1 x 35 mm² per pole and 2 x 25 mm² outputs per pole
5-pole - 35/25 mm²
Main cable junction terminal
Productnumber: 69252201 | Dimensions: 192 x 58 x 58 mm
Main line T-piece terminal with connection cross-section 1 x 35 mm² per pole and 2 x 25 mm² outputs per pole
5-pole - 35/25 mm²
Rated operating voltage AC | 400 V |
---|---|
Number of poles | 5 |
Connection 1: Connection type | Screws |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) | 2.5 mm² |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) | 25 mm² |
Connection 1: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 35 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 2.5 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 35 mm² |
Connection 2: Connection type | Screws |
Connection 2: Suitable for Cu conductors | 1 |
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) | 2.5 mm² |
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) | 16 mm² |
Connection 2: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
Connection 2: Connectable conductor cross-section, single-wire (max) | 25 mm² |
Connection 2: Connectable conductor cross-section, stranded (min) | 2.5 mm² |
Connection 2: Connectable conductor cross-section, stranded (max) | 25 mm² |
Width | 192 mm |
---|---|
Length | 58 mm |
Height | 58 mm |
Weight | 0.43 kg |
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Connection 1: Tightening moment | 3.5 Nm |
---|---|
Connection 2: Tightening torque | 3.5 Nm |
EAN | 4013902091096 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000275 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.