Set for subsequent sealing of junction boxes, for Abox 025/040/060/100 from 2024
Set with two sealing caps and screws
Sealing kit
Productnumber: 89500101 | Dimensions: 15 x 15 x 15 mm
Set for subsequent sealing of junction boxes, for Abox 025/040/060/100 from 2024
Set with two sealing caps and screws
Accessory colour | light grey |
---|
Width | 15 mm |
---|---|
Length | 15 mm |
Height | 15 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
Accessory material | Polypropylene |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.