Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.
for Abox / Abox Pro 160
Standard rail
Productnumber: 89531601 | Dimensions: 35 x 137 x 7,5 mm
Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.
for Abox / Abox Pro 160
Accessory colour | other |
---|
Width | 35 mm |
---|---|
Length | 137 mm |
Height | 7.5 mm |
Industry quality | no |
---|
Type of accessory | Standard rail |
---|
EAN | 4013902676927 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001285 |
Custom tariff number | 73089098 |
Accessory material | Steel |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.