Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm
for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox 160, Abox Pro 160
Mast/pipe fixing set
Productnumber: 89603001 | Dimensions: 43 x 150 x 15 mm
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm
for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox 160, Abox Pro 160
Accessory colour | other |
---|
Width | 43 mm |
---|---|
Length | 150 mm |
Height | 15 mm |
Industry quality | yes |
---|
Type of fastening | Wall/ceiling mounting |
---|---|
10 kg | |
2.5 Nm |
Installation location | unprotected outdoor areas |
---|
EAN | 4013902681488 |
---|---|
Code | C62 |
Custom tariff number | 73079980 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.