Cavity wall receptacle, flame resistant, universal socket for plate thicknesses from 1 to 40 mm with moulded patented combi jumpers and punching tool, device screw spacing 60 mm
with closed membrane entries, drilled hole Ø 68 mm, 50 mm deep
Receptacle
Productnumber: 92035001 | Dimensions: 68 x 68 x 50 mm
Cavity wall receptacle, flame resistant, universal socket for plate thicknesses from 1 to 40 mm with moulded patented combi jumpers and punching tool, device screw spacing 60 mm
with closed membrane entries, drilled hole Ø 68 mm, 50 mm deep
Rated insulation voltage AC | 400 V |
---|---|
Type of protection | IP30 |
UL Type Rating | not specified |
Width | 68 mm |
---|---|
Length | 68 mm |
Height | 50 mm |
Inner height | 48 mm |
Halogen free | no |
---|---|
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
Industry quality | no |
max. relative humidity 25°C | - % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | Indoors |
EAN | 4013902170562 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002601 |
Custom tariff number | 39269097 |
Base unit material | Plastic |
---|---|
Cover material | Polypropylene |
Test mark | VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)) |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.