Cavity wall outlet socket, flame resistant, for lighting outlets acc. to VDE 0100-559, for plate thicknesses from 1 to 30 mm, screwing distance 27 mm, including white sealing cap
Drilled hole Ø 35 mm, 40 mm deep
Outlet socket
Productnumber: 92404001 | Dimensions: 35 x 35 x 40 mm
Cavity wall outlet socket, flame resistant, for lighting outlets acc. to VDE 0100-559, for plate thicknesses from 1 to 30 mm, screwing distance 27 mm, including white sealing cap
Drilled hole Ø 35 mm, 40 mm deep
Rated insulation voltage AC | 400 V |
---|---|
Type of protection | IP30 |
UL Type Rating | not specified |
Width | 35 mm |
---|---|
Length | 35 mm |
Height | 40 mm |
Halogen free | no |
---|---|
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
Industry quality | no |
max. relative humidity 25°C | - % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | Indoors |
EAN | 4013902170050 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002601 |
Custom tariff number | 39269097 |
Base unit material | Plastic |
---|---|
Cover material | Polypropylene |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.