Conduit elbow, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1
for 30° insert to insert into conduit ferrule (large) 97053001, M32, sealing range M32
Conduit elbow
Productnumber: 97043501 | Dimensions: 48 x 86,5 x 71,5 mm
Conduit elbow, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1
for 30° insert to insert into conduit ferrule (large) 97053001, M32, sealing range M32
Rated insulation voltage AC | 400 V |
---|---|
Suitable for | Concrete construction |
Width | 48 mm |
---|---|
Length | 86.5 mm |
Height | 71.5 mm |
Halogen free | yes |
---|---|
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
Industry quality | no |
max. relative humidity 25°C | - % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
EAN | 4013902180332 |
---|---|
Code | C62 |
Custom tariff number | 39269097 |
Base unit material | Polypropylene |
---|---|
Cover material | Polypropylene |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.