Stanzzange IBT LZA-23 (97812301) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Hole punch

IBT LZA-23

Productnumber: 97812301

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation always 1 - 3 mm smaller than the conduit / conductor diameter

with 23 mm punch set for pipe M25

Dimensions

Weight 0.7 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902352432
Packing Unit Code CT
ETIM Class EC002328
Custom tariff number 82034000

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

Hole punch IBT LZA-OE

  • Dimensions : 235 x 35 x 63 mm
  • Productnumber: 97810001

without punch set

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!

Hole punch IBT LZA-18

  • Productnumber: 97811801

with 18 mm punch set for pipe M20

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist