Interconnection frames for the combination of boxes under extreme loading
for a spacing 71 mm
IBT Accessories
Productnumber: 97921201 | Dimensions: 26 x 15 x 12 mm
Interconnection frames for the combination of boxes under extreme loading
for a spacing 71 mm
Width | 26 mm |
---|---|
Length | 15 mm |
Height | 12 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.