Blindsockel U 71 BSK-K (97953801) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

blank base

U 71 BSK-K

Productnumber: 97953801 | Dimensions: 78,8 x 71 x 21 mm

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support spars, can be combined via snap-in connection, if fitting the blank base using nails, magnet, adhesive, the fixing points must be plastered subsequently, for fitting: 1. The U 71 boxes in opposing formwork, at a 71 mm spacing. Can also be combined with interconnecting frame for extreme loading. 2. The mounting boxes K3 EK and K4 EK with opposing shuttering with 2 or 4 sockets and 3 support spars each in the corners

height 21 mm for adhesive fixing

Dimensions

Width 78.8 mm
Length 71 mm
Height 21 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (399 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing pdf (201 KB)

Accessories

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

Tender text

Similar products

blank base U 71 BSK-NA

  • Dimensions : 78,8 x 71 x 25,3 mm
  • Productnumber: 97953001

height 25 mm for nail fixing

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base U 71 BSK-2

  • Dimensions : 78,8 x 71 x 25,3 mm
  • Productnumber: 97953002

height 25 mm for exposed concrete, minimum visibility of the feet

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base U 71 BSK

  • Dimensions : 78,8 x 71 x 17,25 mm
  • Productnumber: 97953901

height 21 mm for magnet fixing, magnet hole has to be plastered later

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist