Flanschsteg GFG 3 (07280301) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Flange bar

GFG 3

Productnumber: 07280301 | Dimensions: 260 x 25 x 25 mm

Flange bar for replacing sawn-out fins

Side of enclosure 320 mm, with sealing

Dimensions

Width 260 mm
Length 25 mm
Height 25 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE pdf (2 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (219 KB)

Tender text

Similar products

Flange bar GFG 4

  • Dimensions : 370 x 25 x 25 mm
  • Productnumber: 07280401

Side of enclosure 440 mm, with sealing

 

Flange bar for replacing sawn-out fins

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist