Flange bar for replacing sawn-out fins
Side of enclosure 440 mm, with sealing
Flange bar
Productnumber: 07280401 | Dimensions: 370 x 25 x 25 mm
Flange bar for replacing sawn-out fins
Side of enclosure 440 mm, with sealing
Width | 370 mm |
---|---|
Length | 25 mm |
Height | 25 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902051212 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.