Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
TK PS/PC 2518/3625 + ALS 2720/3927
Standard rail
Productnumber: 19821601 | Dimensions: 35 x 216,0 x 7,5 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
TK PS/PC 2518/3625 + ALS 2720/3927
Width | 35 mm |
---|---|
Length | 216.0 mm |
Height | 7.5 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
EAN | 4013902556793 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001285 |
Custom tariff number | 73089098 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.