Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
TK PS/PC 3625 + ALS 3927
Standard rail
Productnumber: 19833601 | Dimensions: 35 x 336,0 x 7,5 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
TK PS/PC 3625 + ALS 3927
Width | 35 mm |
---|---|
Length | 336.0 mm |
Height | 7.5 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
EAN | 4013902556809 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001285 |
Custom tariff number | 73089098 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.