Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses of 1.5 - 4.0 mm, orange
Sealing range 17 - 30 mm
Attachment bushes
Productnumber: 23064001
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses of 1.5 - 4.0 mm, orange
Sealing range 17 - 30 mm
Accessory colour | reinorange |
---|
Halogen free | yes |
---|---|
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
Industry quality | no |
Type of accessory | other |
---|
Installation location | Indoors |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.