Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for control lines, thermoplastic elastomer (TPE), orange, for wall thicknesses 1.5 - 4.5 mm
Sealing range 3.5 - 6 mm per entry
Double-membrane seals
Productnumber: 26063301 | Dimensions: 36,7 x 12,9 x 36,7 mm
Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for control lines, thermoplastic elastomer (TPE), orange, for wall thicknesses 1.5 - 4.5 mm
Sealing range 3.5 - 6 mm per entry
Type of protection | IP66 |
---|
Accessory colour | reinorange |
---|
Width | 36.7 mm |
---|---|
Length | 12.9 mm |
Height | 36.7 mm |
Nominal size | M32 |
Halogen free | yes |
---|---|
Industry quality | no |
for wall thickness max | 4.5 mm |
---|---|
for sealing range min | 3.5 mm |
for sealing range max | 6 mm |
for wall thickness min | 1.5 mm |
Installation location | protected outdoor areas |
---|
EAN | 4013902632749 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000451 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.